SLLSFZ7 February 2025 TUSB1146-Q1
PRODUCTION DATA
The TUSB1146-Q1 is designed to operate with a 3.3V power supply. Do not use levels above those listed in the Absolute Maximum Ratings table. If using a higher voltage system power supply, a voltage regulator can be used to step down to 3.3V. Use decoupling capacitors to reduce noise and improve power supply integrity. Use a 0.1µF capacitor on each power pin.