SLLSFZ7 February 2025 TUSB1146-Q1
PRODUCTION DATA
Configuring the TUSB1146-Q1 for the USB and DP downstream direction involves understanding the insertion loss (SDD21) of the pre-channel (XAB and XCD). Set the DPEQ[1:0] pins and SSEQ[1:0] pins or SSEQ_SEL and DPEQx_SEL registers to the level of the pre-channel insertion loss at 5GHz. TI recommends using insertion loss at 5GHz of approximately –1.0dB per inch for FR4 trace. Following this recommendation, if the pre-channel for USB (XAB) is 8 inches, program SSEQ to –8dB. If the pre-channel insertion loss for DP (XCD) is 10-inches, then program DPEQ to –10dB. Refer to Table 6-8 for USB SSEQ settings and to Table 6-9 for DP EQ settings.