SLLSFZ7 February 2025 TUSB1146-Q1
PRODUCTION DATA
The TUSB1146-Q1 supports up to four DisplayPort lanes at datarates up to 10Gbps. TUSB1146-Q1 can be enabled for DisplayPort through GPIO control or through I2C register control. When I2C_EN is ‘0’, DisplayPort is controlled based on Table 6-2. When not in GPIO mode, enable of DisplayPort functionality is controlled through I2C registers.