SLLSFZ7 February 2025 TUSB1146-Q1
PRODUCTION DATA
The TUSB1146-Q1 in limited redriver mode offers both SSRX transmitter pre-shoot and de-emphasis controls. The TUSB1146-Q1 offers four pre-shoot levels and four de-emphasis levels. These levels can be changed by modifying I2C registers. Pre-shoot is enabled when SSRX_LIMIT_ENABLE bit = 1 and TX_PRESHOOT_EN bit= 1. De-emphasis is enabled when SSRX_LIMIT_ENABLE bit = 1 and TX_DEEPHASIS_EN = 1.