SLLSFZ7 February 2025 TUSB1146-Q1
PRODUCTION DATA
The Full AEQ feature is supported in GPIO mode when the following condition is true: I2C_EN == "F" && !(EQ0 == "0" && EQ1 == "0"). When the TUSB1146-Q1 is configured for Full AEQ in GPIO mode, the TUSB1146-Q1 operates in linear redriver mode.