SLLSFZ7 February 2025 TUSB1146-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| 4-level Inputs | ||||||
| IIH | High level input current | VCC = 3.6V; VIN = 3.6V | 20 | 60 | µA | |
| IIL | Low level input current | VCC = 3.6V; VIN = 0V | –100 | -40 | µA | |
| 4-Level VTH | Threshold 0 / R | VCC = 3.3V | 0.55 | V | ||
| 4-Level VTH | Threshold R/ Float | VCC = 3.3V | 1.65 | V | ||
| 4-Level VTH | Threshold Float / 1 | VCC = 3.3V | 2.7 | V | ||
| RPU | Internal pullup resistance | 48 | kΩ | |||
| RPD | Internal pulldown resistance | 98 | kΩ | |||
| 2-State CMOS Input (CTL0, CTL1, FLIP). CTL0 and FLIP are Failsafe. | ||||||
| VIH | High-level input voltage | VCC = 3.0V | 2 | 3.6 | V | |
| VIL | Low-level input voltage | VCC = 3.6V | 0 | 0.8 | V | |
| RPD | Internal pulldown resistance for HPDIN, CADSNK | 300 | 500 | 600 | kΩ | |
| RPD | Internal pulldown resistance for CTL1 | 300 | 400 | 600 | kΩ | |
| IIH_CTL1 | High-level input current for CTL1 | VIN = 3.6V | –12 | 12 | µA | |
| IIL_CTL1 | Low-level input current for CTL1 | VIN = GND, VCC = 3.6V | –1 | 1 | µA | |
| IIH_HPD_CAD | High-level input current for HPDIN, CADSNK | VIN = 3.6V | –11 | 11 | µA | |
| IIL_HPD_CAD | Low-level input current for HPDIN, CADSNK | VIN = GND, VCC = 3.6V | –1 | 1 | µA | |
| IIH_CTL0_FLIP | High-level input current for CTL0 and FLIP | VIN = 3.6V; I2C_EN = 0 | –1 | 2 | µA | |
| IIL_CTL0_FLIP | Low-level input current for CTL0 and FLIP | VIN = GND, VCC = 3.6V; I2C_EN = 0; | –1 | 1 | µA | |
| I2C Control Pins (SCL, SDA) | ||||||
| VIH_3p3V | High-level input voltage when configured for 3.3V I2C level | I2C_EN = 1 | 2.0 | 3.6 | V | |
| VIL_3p3V | Low-level input voltage when configured for 3.3V I2C level | I2C_EN = 1 | 0 | 0.8 | V | |
| VIH_1p8V | High-level input voltage when configured for 1.8V I2C level | I2C_EN = F | 1.2 | V | ||
| VIL_1p8V | Low-level input voltage when configured for 1.8V I2C level | I2C_EN = F | 0 | 0.6 | V | |
| VOL | Low-level output voltage | I2C_EN = 0; IOL = 6mA | 0 | 0.4 | V | |
| IOL | Low-level output current | I2C_EN = 0; VOL = 0.4V | 20 | mA | ||
| II(I2C) | Input current | 0.1 × V(I2C) < Input voltage < 3.3V | –1 | 1 | µA | |
| CI(I2C) | Input capacitance | 10 | pF | |||
| C(I2C_FM+_BUS) | I2C bus capacitance for FM+ (1MHz) | 150 | pF | |||
| C(I2C_FM_BUS) | I2C bus capacitance for FM (400kHz) | 150 | pF | |||
| R(EXT_I2C_FM+) | External resistors on both SDA and SCL when operating at FM+ (1MHz) | C(I2C_FM+_BUS) = 150pF | 620 | 820 | 910 | Ω |
| R(EXT_I2C_FM) | External resistors on both SDA and SCL when operating at FM (400kHz) | C(I2C_FM_BUS) = 150pF | 620 | 1500 | 2200 | Ω |