SLLA284G July 2022 – September 2023 ISO5451 , ISO5452 , ISO5851 , ISO5852S , ISO7142CC , ISO7142CC-Q1 , ISO721 , ISO721-Q1 , ISO721M , ISO721M-EP , ISO722 , ISO7220A , ISO7220M , ISO7221A , ISO7221B , ISO7221C , ISO7221M , ISO722M , ISO7230A , ISO7230C , ISO7230M , ISO7231A , ISO7231C , ISO7231M , ISO7240A , ISO7240C , ISO7240CF , ISO7240M , ISO7241A , ISO7241C , ISO7241M , ISO7242A , ISO7242C , ISO7242M , ISO7310-Q1 , ISO7310C , ISO7340-Q1 , ISO7340C , ISO7340FC , ISO7341-Q1 , ISO7341C , ISO7341FC , ISO7342-Q1 , ISO7342C , ISO7342FC , ISO7740 , ISO7741 , ISO7742 , ISO7760 , ISO7761 , ISO7762 , ISO7810 , ISO7820 , ISO7821 , ISO7830 , ISO7831 , ISO7840 , ISO7841 , ISO7842
This section briefly describes some of the parameters that are present in a typical isolator datasheet and their relevance to system design.
Isolation Performance:
Timing Parameters:
Common Mode Transient Immunity (CMTI):
CMTI indicates the isolator’s ability to tolerate fast changes in the potential difference between its grounds, or in other words, fast changes in common mode, without causing bit errors. High CMTI indicates a robust isolation channel.
Power Consumption:
Power consumption per channel at data rate of interest.
Package: