SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
When the processor peripherals (Camera Serial interface (CSIRX0), DDR Subsystem (DDRSS0) and USB2.0 (USB0 and USB1)) are not used, the supplies (core, analog) associated with these peripherals have specific connectivity requirements. For more information, refer the Pin Connectivity Requirements section of the device-specific data sheet. The power supply filter (ferrite) and the capacitors (bulk) used can be optimized.