SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
Recommend adding the required design notes for the processor peripherals (Example: USB2.0 interface, Ethernet interface, Camera interface, Display (OLDI0) interface (AM625 / AM623 / AM625SIP / AM625-Q1 / AM62P / AM62P-Q1), Display (DSITX0) interface (AM62P / AM62P-Q1), eMMC, SD, and other available processor peripherals). Notes added could include Board Boot mode configurations, placement of series and parallel resistors, placement of decoupling and bulk capacitors.
Consider adding the required or applicable design notes to the processor attached devices and on-board devices. This helps understand the implementation rationale.
Mark all differential signals, critical signals and specify the target impedance (as required). See below examples: