SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
It is recommended to use VMON_VSYS for early supply failure indication. When not used, connect VMON_VSYS and VMON_3P3_SOC pins to VSS through separate 0 Ω resistors and add test point for future expansion.
It is recommended to connect the VMON_1P8_SOC pin to respective supply. Grounding this pin would short internal 1.8 V supply and this is not allowed.