SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
An external ESD protection is recommended to any of the processor IOs connected directly to an external connector or exposed to external inputs, since internal ESD protection was not designed to handle the board (or system) level ESD requirements. To get an overview of the ESD protection devices and solutions available, see the TI ESD & surge protection ICs page.