SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
For detailed recommendations on USB2.0 and CSI-Rx signals connection and routing, see the High-Speed Interface Layout Guidelines. Include appropriate constraints or routing requirements to be followed during the custom board design.
For USB interface, a common-mode choke could be added for improving the custom board performance when operating in harsh industrial environment. Provide provision to bypass the common-mode choke using 0 Ω resistors. Consider adding external ESD protection based on the application requirement.