SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
Based on the use case design, a number of Design Update Notes and Schematics Design Review Notes are added as guidelines that could support board designers during board optimization and final assembly BOM review. It is highly recommended that customers read these notes before the start of the design and during the board design.