SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
For the number of CAN instances supported, see the device-specific data sheet. The CAN interface to the processor includes external CAN transceiver.
When an external transceiver is used, make sure the external interface signal levels matches the Dual-voltage IO supply voltage level.
Ensure the required terminations at the CAN transceiver are provided.
Recommend provisioning for series resistors on the interface signals (close to source) for isolation or debug.