SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
BOM – Bill of Materials
CAN – Controller Area Network
CPPI – Communications Port Programming Interface
CPSW3G – Common Platform Ethernet Switch 3-port Gigabit
CSIRX – Camera Streaming Interface Receiver
DFU – Device Firmware Upgrade
DNI – Do Not Install
DPI – Display Parallel Interface
DRD – Dual-Role Device
DSI – Display Serial Interface
E2E – Engineer to Engineer
ECC – Error-Correcting Code
EMC – Electromagnetic Compatibility
EMI – Electromagnetic Interference
eMMC – embedded Multi-Media Card
EMU – Emulation Control
EOS – Electrical Over-Stress
ESD – Electrostatic discharge
ESL – Effective Series Inductance
ESR – Effective Series Resistance
FAQ – Frequently Asked Question
FET – Field-Effect Transistor
GEMAC – Gigabit Ethernet Media Access Controller
GPIO – General Purpose Input/Output
GPMC – General-Purpose Memory Controller
HS-RTDX – High Speed Real Time Data eXchange
I2C – Inter-Integrated Circuit
IBIS – Input/Output Buffer Information Specification
IEP – Industrial Ethernet Peripheral
JTAG – Joint Test Action Group
LDO – Low Dropout
LVCMOS – Low Voltage Complementary Metal Oxide Semiconductor
LVDS – Low Voltage Differential Signaling
MAC – Media Access Controller
MCASP – Multichannel Audio Serial Ports
MCSPI – Multichannel Serial Peripheral Interface
MCU – Micro Controller Unit
MDI – Medium Dependent Interface
MDIO – Management Data Input/Output
MMC – Multi-Media Card
MMCSD – Multi-Media Card/Secure Digital
ODT – On-die Termination
OLDI – Open LVDS Display Interface
OSPI – Octal Serial Peripheral Interface
PCB – Printed Circuit Board
PDN – Power Distribution Network
PET – Power Estimation Tool
PMIC – Power Management Integrated Circuit
POR – Power-on Reset
PRUSS – Programmable Real-Time Unit Subsystem
QSPI – Quad Serial Peripheral Interface
RGMII – Reduced Gigabit Media Independent Interface
RMII – Reduced Media Independent Interface
ROC – Recommended Operating Condition
SD – Secure Digital
SDIO – Secure Digital Input Output
SPI – Serial Peripheral Interface
TCK – Test Clock Input
TDI – Test Data Input
TDO – Test Data Output
TEN – Test Enable
TMS – Test Mode Select Input
TRM – Technical Reference Manual
TRSTn – Reset
UART – Universal Asynchronous Receiver/Transmitter
USB – Universal Serial Bus
WKUP – Wake-up
XDS – eXtended Development System