SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
Processor (hardware) performance evaluation modules/platforms (SKs) are not to be considered as a reference design. They are evaluation platforms and may not represent a proper or complete board or system implementation. In many cases, the SKs are partially or completely designed and released for fabrication much before the processor design is complete. This is done so that a hardware platform is available when first silicon arrives. It is possible to learn new processor requirements during processor bring-up and bench validation. If so, these new requirements may not be accounted for in the hardware evaluation platform. Therefore, TI expects customers to carefully review and follow all requirements defined in the device-specific data sheet, silicon errata, and TRM when designing the custom board.
Processor (hardware) performance evaluation platforms were not designed to be comprehensive of any board or system specific requirements, like EMI / EMC purpose (reduce radiated emissions), noise susceptibility, thermal management and so forth.
Refer below FAQ for design update note that customers could refer along with the SK schematics