SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
Several registers provide users with configuration information for the C29x subsystems for debug and identification purposes. This information includes the features of the peripherals and how much RAM and Flash memory is available on this part.
These registers are part of DEV_CFG_REGS space and are accessible only by the software running on the CPU1 subsystem.
SysCtl_emulateDevice( SysCtl_DevicePartNumber partNumber )