SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
Critical System Control Register are parity protected. The registers that are covered by parity protection have "PARITY" mentioned in the respective "Protection" column in register descriptions table. There is also a provision to test the parity protection feature by enabling parity test using the DEV_CFG_REGS.PARITY_TEST, CPU_PER_CFG_REGS.PARITY_TEST_ALT1 and CPU_SYS_REGS.PARITY_TEST_ALT2 register.
If parity error is detected, ESM is notified and appropriate action is taken based on user configurations. Refer to ESM Chapter for more details.