SBAU431 July 2024 ADS1282
The ADS1282EVM is a platform for evaluating the performance of the ADS1282, a high performance, 2-channel, 31-bit, delta-sigma ADC. The ADS1282 board includes the ADS1282 and all the peripheral analog circuits and components required to extract optimum performance from the ADC. The evaluation kit includes the ADS1282EVM board and the precision host interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC over Universal Serial Bus (USB) for data capture, configuration, and analysis.