SBAU431 July 2024
Connect differential analog input signals to pins +AINx and -AINx (x denoting channels 1 and 2) of headers J3 and J5. Enable single-ended inputs for channel 1 by connecting -AIN1 to system ground (short pins 2-3 of header J3) and apply the signal to pin 1 of header J3. For channel 2, connect -AIN2 to system ground (short pins 1-2 of header J5) and apply the signal to pin 3 of header J5.
Each of the differential input pairs accepts up to a 5VPP differential signal, with an offset (common-mode) voltage from 0V up to +2.5V. The REF6050 provides the EVM default 5V reference voltage. Refer to Figure 3-1 for details.