SBAU431 July 2024 ADS1282
Figure 3-9 shows the flip-flop circuit used to synchronize the SYNC input. The SYNC input allows the ADS1282 to synchronize the operation to an external event. The circuit utilizes the SN74HCS72, which is a Schmitt-Trigger input, negative-edge-triggered, D-type flip-flop (U7). The SYNC input is latched on a falling, edge of the clock, and clocked out into the ADS1282 on the next falling edge of the clock.