SBAU431 July 2024 ADS1282
By default, the PHI powers the ADS1282EVM circuitry from the computer power supply through USB without requiring an external power supply.
The EVM supports two different power configurations: unipolar, where the ADS1282 AVDD supply is set to 5V and AVSS is connected to GND; and bipolar operation, where AVDD is set to +2.5V and AVSS is set to -2.5V.
Unipolar operation mode does not require an external power supply, as the ADS1282EVM receives power for all the onboard circuitry directly from the PHI through USB.
Optionally, enable bipolar operation of the ADS1282EVM by using an external power supply. To do so, install header J6 and provide a voltage from -5V to -3V to pin 2 of header J6 (-VIN) while grounding pin 1 of header J6 (GND). Then, switch the shunt position on jumper JP1 to short pins 1-2 together.
Figure 3-7 shows the connection options for the external power supply that is required for bipolar EVM operation.