SBAU431 July 2024 ADS1282
The ADS1282 is a high-performance, single-chip, delta-sigma analog-to-digital converter (ADC) with an integrated, low-noise programmable gain amplifier (PGA) and two-channel input multiplexer (mux). The ADS1282 is an excellent choice for the demanding needs of energy exploration and seismic monitoring environments. The PHI board primarily serves three functions:
This user's guide describes the characteristics, operation, and use of the ADS1282 evaluation module (EVM). The ADS1282EVM enables the evaluation of the device through a USB interface. This user's guide includes complete circuit descriptions, schematic diagrams, and a bill of materials. Throughout this document, the abbreviation EVM and the term evaluation module are synonymous with the ADS1282EVM.