SBAU431 July 2024 ADS1282
Figure 3-2 shows the OPA379 op-amp circuit used to generate the common-mode voltage that the ADS1282 requires from the input signals. The circuit output, Vocm, provides a voltage that is mid-scale with respect to the selected input range of the ADS1282. In unipolar mode, Vocm is +2.5V relative to ground. In bipolar mode, Vocm is 0V relative to ground.