SBAU431 July   2024 ADS1282

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Performance Development Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1  EVM Analog Input Options
    2. 2.2  Common-Mode Amplifier
    3. 2.3  Analog Input 1 Circuit
    4. 2.4  Analog Input 2 Amplifier
    5. 2.5  Voltage Reference
    6. 2.6  ADC Connections and Decoupling
    7. 2.7  Power Supplies
    8. 2.8  Low Dropout Regulators (LDO)
    9. 2.9  Flip-Flop/SYNC Circuit
    10. 2.10 Clocking
    11. 2.11 Serial Interface
    12. 2.12 EEPROM
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 ADS1282 EVM Software Installation
  10. 4Implementation Results
    1. 4.1 EVM Operation
      1. 4.1.1 Evaluation Setup
      2. 4.1.2 EVM Register Settings
        1. 4.1.2.1 Channel Configuration
        2. 4.1.2.2 PGA Gain Selection
        3. 4.1.2.3 Data Rate Configuration
      3. 4.1.3 Time Domain Display
      4. 4.1.4 Spectral Analysis Display
      5. 4.1.5 Histogram Analysis Display
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Related Documentation
    1. 7.1 Supplemental Content

Clocking

Figure 3-10 shows the different clocking circuit for the ADS1282EVM that is enabled or disabled by jumper JP3. The default setting for jumper JP3 is the 2-3 position (ENABLE), which enables the local 4.096MHz oscillator (Y1) on the ADS1282EVM. This clock is routed to the main clock input (CLK pin) of the ADS1282. The oscillator also connects to the clock input of the flip-flop circuit for the SYNC input. A 49.9Ω series resistor is placed on the clock output to reduce overshoot and ringing on clock transitions. Moving JP3 to the 1-2 position (DISABLE) allows an external clock supplied on header J2 (not populated). Use a CMOS square-wave signal with an amplitude equal to 3.3V (DVDD) and a frequency within the specified range (Table 2-1) of the ADS1282.

ADS1282V2EVM-PDK ClockingFigure 2-10 Clocking