SLAAEG4B October 2023 – July 2025 MSPM0C1104 , MSPM0C1105 , MSPM0C1106 , MSPM0H3216 , MSPM0L1306
A 32.76kHz typical frequency digital clock can be brought into the device to use as the LFCLK source. In MSPM0C1105 and MSPM0C1106. LFCLK_IN and LFXT are mutually exclusive and must not be enabled at the same time.
LFCLK_IN is compatible with digital square wave CMOS clock inputs and a typical duty cycle of 50% is recommended. Users can check for a valid clock signal on LFCLK_IN by enabling the LFCLK monitor. By default, the LFCLK monitor can check LFCLK_IN if the LFXT was not started.
Figure 4-3 MSPM0C1103 and MSPM0C1104 External Clock
Input LFCLK_IN