SLAAEG4B October 2023 – July 2025 MSPM0C1104 , MSPM0C1105 , MSPM0C1106 , MSPM0H3216 , MSPM0L1306
The MSPM0C series devices use a 3.3V logic level (excluding ODIO). To communicate with 1.8V devices without an external level shifter device, Figure 8-2 shows a suggested circuit for interfacing with a 1.8V device.
Figure 8-2 Suggested Communication
Circuit With 1.8V DeviceTwo MOSFETs are used in this circuit; check the VGS to make sure the MOSFET is able to fully turn on with a low RDS(on). For a 1.8V device, use less than 1.8V VGS on the MOSFET. However, do not use a very low VGS MOSFET, as this causes the MOSFET to turn on at a very small voltage (MCU logic judges as 0), resulting in communication logic error.