SLAAEG4B October 2023 – July 2025 MSPM0C1104 , MSPM0C1105 , MSPM0C1106 , MSPM0H3216 , MSPM0L1306
MSPM0C1103 and MSPM0C1104 have a 12bit, up to 1.5Msps, analog-to-digital converter (ADC), and MSPM0C1105 and MSPM0C1106 have a 12bit, up to 1.6Msps, ADC. The ADC supports fast 12, 10, and 8bit analog-to-digital conversions. The ADC implements a 12bit SAR core, sample and conversion mode control, and up to four independent conversion-and-control buffers.
Figure 6-1 ADC Input NetworkTo achieve the desired conversion speed and keep high accuracy, set the proper sampling time in the hardware design. Sampling (sample-and-hold) time determines how long to sample a signal before digital conversion. During sample time, an internal switch lets the input capacitor charge. The required time to fully charge the capacitor is dependent on the external analog front-end (AFE) connected to the ADC input pin. Figure 6-1 shows a typical ADC model of an MSPM0C MCU. The Rin and CS/H values can be obtained from the device-specific data sheet. Understand the AFE drive capability and calculate the minimum sampling time required to sample the signal. The resistance of Rpar and Rin affects tsample. Equation 1 can be used to calculate a conservative value of the minimum sample time tsample for an n-bit and fixed settling error conversion: