SLAAEG4B October 2023 – July 2025 MSPM0C1104 , MSPM0C1105 , MSPM0C1106 , MSPM0H3216 , MSPM0L1306
The brown-out reset (BOR) monitor supervises the external supply (VDD) and asserts or deasserts a BOR violation to SYSCTL. The primary responsibility of the BOR circuit is to verify that the external supply is maintained high enough to enable correct operation of internal circuits, including the core regulator. The BOR threshold reference is derived from the internal bandgap circuit. The threshold is programmable and is always higher than the POR threshold. During cold start, after VDD passes the POR+ threshold the bandgap reference and BOR circuit are started. The device is then held in a BOR state until VDD passes the BOR0+ threshold. Once VDD passes BOR0+, the BOR monitor releases the device to continue the boot process, and the PMU is started. The BOR triggered waveform is shown in Section 3.2.3.