The DAC90802
references remain nominally constant throughout AWG mode and fast settling mode
operation. For improved THD performance in AWG mode, a 2-wire connection with a
dedicated low-impedance driver amplifier for each signal is recommended. This
minimizes dynamic reference loading while changing DAC codes. If a 2-wire design is
not used (for example, when sharing references across channels), short the _Fx and
_Sx pins. The following two reference generation methods are recommended for these
application cases:
- DC Reference Signal Chain Using
Internal Inversion: This configuration utilizes internal temperature-coefficient
(temp-co) matched resistors (R1 and R2, see Section 5.5) to generate the negative reference using an external operational amplifier
as Figure 8-1 shows
- DC Reference Signal Chain Using
External inversion: This method is recommended when internal resistor
temperature-coefficient matching is insufficient for reference inversion, when a
stable negative reference voltage is available at the system-level, or when the
reference is shared between multiple channels as Figure 8-2 shows
Use a gain stage following the voltage
reference to achieve high reference voltages (≥10V). To reduce signal chain noise,
use an additional (3Hz shown) low-pass filter before the DAC reference buffers. To
maximize the performance of the DAC90802, the selection
of the reference IC and reference buffers must consider the following aspects:
- Reference IC selection:
- Output Voltage Accuracy
(initial tolerance): Output voltage inaccuracy results in absolute gain
error; therefore, select ICs with appropriate initial output voltage
accuracy, and tolerance according to application requirements
- Output Voltage
Temperature Coefficient: Output voltage temperature coefficient affects
DAC accuracy and precision (End-point errors, INL, and DNL) across
temperature. The equation below gives a good estimate of the temperature
coefficient requirement of the reference device corresponding to the DAC
resolution. Output of the reference IC for a ∆T change in temperature
shown in Equation 4. For N-bit DAC to keep the change below 1LSB shown in Equation 5.
Equation 4.
Equation 5.
Equation 6.
- Output Noise: For high
precision applications, reference output voltage noise becomes a
critical source of system noise
- Flicker Noise:
Flicker noise is defined as the integrated 0.1Hz to 10Hz noise
in the time-domain (VPP). This primarily affects the
dc output characteristics such as INL, DNL and end-point errors.
For best performance, the flicker noise level must be well below
1LSB; for an 18-bit DAC and ±5V reference, this translates to a
target of < 3.8μVPP (0.1LSB)
- Thermal/Broadband
Noise: Thermal noise predominantly affects AC performance,
serving as the primary noise source for SNR and THD+N
measurements. Since the dc reference signal chain remains static
during operation, a single-order low-pass filter is sufficient
to mitigate reference device thermal noise. Figure 8-1 and Figure 8-2 indicate a 3Hz low-pass filter for this purpose. When
selecting the capacitor for this filter, a polypropylene film
capacitor is highly recommended.
Table 8-1, Table 8-2 and Table 8-3 provide recommendations for voltage-reference devices, op amp, and signal-chain
configuration, respectively.
As an example, select OPA189 as AMP
(A), followed by OPA828 as AMP (B). OPA189 provides low offset voltage and low
flicker noise, making the gain stage appropriate. The subsequent low-pass filter
helps minimize low thermal-noise contribution, while OPA828 is selected as AMP (B)
to provide low-noise signal buffering and drive capability.
Table 8-1 Voltage Reference Device
Recommendation
| REF IC |
VREF(V) |
Thermal Noise (nV/√Hz) |
Flicker Noise (µVPP) |
Initial Tolerance (%) |
Temp Drift (ppm/°C) |
| REF54(CNR: 1µF) |
5 |
5 |
1.2 |
±0.02 |
0.8 |
| REF70 |
5 |
20 |
1.15 |
±0.025 |
2 |
| REF81 |
10 |
60 |
1.2 |
±0.1 |
0.1 |
Table 8-2 Operational Amplifier
Recommendation
| OP-AMP |
Offset (µV) |
Bias Current (pA) |
Voltage Thermal Noise (nV/√Hz) |
Flicker Noise (µVPP) |
Current Thermal Noise(pA/√Hz)) |
| OPA828 |
±50 |
±1 |
4 |
0.34 |
0.0012 |
| OPA189 |
±0.4 |
±70 |
5.2 |
0.1 |
0.165 |
| OPA182 |
±0.45 |
±50 |
5.7 |
0.119 |
0.165 |
| OPA1611 |
±100 |
±60000 |
1.1 |
0.1 |
1.7 |
Table 8-3 Signal Chain
Recommendation
| REF IC |
GAIN |
AMP (A) |
AMP (B) |
VREF(V) |
ESTIMATED VREF_Px/VREF_Nx THERMAL NOISE
(nV/√Hz |
ESTIMATED VREF_Px/VREF_Nx FLICKER NOISE (0.1Hz TO 10Hz)
(μVPP) |
| REF54 (CNR:1μF) |
1 × |
OPA189 |
OPA828 |
5 |
4.33 |
1.25 |
| REF54 (CNR:1μF) |
2 × |
OPA189 |
OPA828 |
10 |
4.33 |
2.5 |
| REF54 (CNR:1μF) |
4 × |
OPA189 |
OPA828 |
20 |
4.33 |
5 |
| REF70 |
1 × |
OPA189 |
OPA828 |
5 |
4.33 |
1.18 |
| REF70 |
2 × |
OPA189 |
OPA828 |
10 |
4.33 |
2.36 |
| REF70 |
4 × |
OPA189 |
OPA828 |
20 |
4.33 |
4.72 |
| REF81 |
1 × |
OPA189 |
OPA828 |
10 |
4.33 |
1.7 |
| REF81 |
2 × |
OPA189 |
OPA828 |
20 |
4.33 |
3.36 |