SLASFM6 October 2026 TAS2573
ADVANCE INFORMATION
TAS2573 has integrated current and voltage sense measurement circuitry for real time monitoring of output transducer behavior. The VSNS_N and VSNS_P pins must be connected close to the output load and after any ferrite bead filter to get highest accuracy from the voltage sensor. If VSNS_N and VSNS_P are connected after the EMI filters, then a series resistor is required to protect the device. If no EMI filter is used, then VSNS_N and VSNS_P can be directly connected to OUT_P and OUT_N connections.
The current and voltage sense circuits are enabled by default and can be disabled by setting ISNS_PD and VSNS_PD register bits high. When powered down, the device returns null samples for the powered down block. For band-limited applications of current and voltage sense, the sensed signals can be low pass filtered using IVSENSE_LPF_ENABLE control bit. When enabled, the signals are filtered with a 4th order 6kHz filter at 48 ksps fs. The filter pole changes proportionately with the change in the FSYNC clock, for example, with 96ksps FSYNC, the filter pole becomes 12kHz.
| IVSENSE_LPF_ENABLE | Configuration |
|---|---|
| 0 (default) | Current & Voltage sense signal are not low pass filtered |
| 1 | Current & Voltage sense signal are low pass filtered by 6kHz filter |
The full scale of sensed signal is programmable using VSNS_GAIN_SEL and ISNS_GAIN_SEL registers.
| VSENSE_GAIN_SEL | Configuration |
|---|---|
| 00 | Voltage sense digital full scale (FS) is equal to 31.85Vpp |
| 01 (default) | Voltage sense digital full scale (FS) is equal to 26Vpp |
| 10 | Voltage sense digital full scale (FS) is equal to 20.45Vpp |
| 11 | Voltage sense digital full scale (FS) is equal to 14.35Vpp |
| ISENSE_GAIN_SEL | Configuration |
|---|---|
| 00 | Current sense digital full scale (FS) is equal to 5.27 Apk |
| 01 | Current sense digital full scale (FS) is equal to 2.9 Apk |
| 10 (default) | Current sense digital full scale (FS) is equal to 2 Apk |
| 11 | Current sense digital full scale (FS) is equal to 1.45 Apk |