SLASFM6 October 2026 TAS2573
ADVANCE INFORMATION
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| I2C - Standard-Mode | |||||
| fSCL | SCL clock frequency | 0 | 100 | kHz | |
| tHD;STA | Hold time (repeated) START condition. After this period, the first clock pulse is generated. | 4 | μs | ||
| tLOW | LOW period of the SCL clock | 4.7 | μs | ||
| tHIGH | HIGH period of the SCL clock | 4 | μs | ||
| tSU;STA | Setup time for a repeated START condition | 4.7 | μs | ||
| tHD;DAT | Data hold time: For I2C bus devices | 0 | 3.45 | μs | |
| tSU;DAT | Data set-up time | 250 | ns | ||
| tr | SDA and SCL rise time | 1000 | ns | ||
| tf | SDA and SCL fall time | 300 | ns | ||
| tSU;STO | Set-up time for STOP condition | 4 | μs | ||
| tBUF | Bus free time between a STOP and START condition | 4.7 | μs | ||
| Cb | Capacitive load for each bus line | 400 | pF | ||
| I2C - Fast-Mode | |||||
| fSCL | SCL clock frequency | 0 | 400 | kHz | |
| tHD;STA | Hold time (repeated) START condition. After this period, the first clock pulse is generated. | 0.6 | μs | ||
| tLOW | LOW period of the SCL clock | 1.3 | μs | ||
| tHIGH | HIGH period of the SCL clock | 0.6 | μs | ||
| tSU;STA | Setup time for a repeated START condition | 0.6 | μs | ||
| tHD;DAT | Data hold time: For I2C bus devices | 0 | 0.9 | μs | |
| tSU;DAT | Data set-up time | 100 | ns | ||
| tr | SDA and SCL rise time | 20 + 0.1 × Cb | 300 | ns | |
| tf | SDA and SCL fall time | 20 + 0.1 × Cb | 300 | ns | |
| tSU;STO | Set-up time for STOP condition | 0.6 | μs | ||
| tBUF | Bus free time between a STOP and START condition | 1.3 | μs | ||
| Cb | Capacitive load for each bus line | 400 | pF | ||
| I2C - Fast-Mode Plus | |||||
| fSCL | SCL clock frequency | 0 | 1000 | kHz | |
| tHD;STA | Hold time (repeated) START condition. After this period, the first clock pulse is generated. | 0.26 | μs | ||
| tLOW | LOW period of the SCL clock | 0.5 | μs | ||
| tHIGH | HIGH period of the SCL clock | 0.26 | μs | ||
| tSU;STA | Setup time for a repeated START condition | 0.26 | μs | ||
| tHD;DAT | Data hold time: For I2C bus devices | 0 | μs | ||
| tSU;DAT | Data set-up time | 50 | ns | ||
| tr | SDA and SCL Rise Time | 120 | ns | ||
| tf | SDA and SCL Fall Time | 120 | ns | ||
| tSU;STO | Set-up time for STOP condition | 0.26 | μs | ||
| tBUF | Bus free time between a STOP and START condition | 0.5 | μs | ||
| Cb | Capacitive load for each bus line | 550 | pF | ||
| TDM Port | |||||
| fsbclk | SBCLK Frequency range | 0.384 | 24.576 | MHz | |
| tH(SBCLK) | SBCLK high period | 0.35/fsbclk | ns | ||
| tL(SBCLK) | SBCLK low period | 0.35/fsbclk | ns | ||
| tSU(FSYNC) | FSYNC setup time | 8 | ns | ||
| tHLD(FSYNC) | FSYNC hold time | 8 | ns | ||
| tSU(SDIN) | SDIN setup time | 8 | ns | ||
| tHLD(SDIN) | SDIN hold time | 8 | ns | ||
| td(SBCLK-SDOUT) | SBCLK to SDOUT delay : 10% of SBCLK falling edge or 90% of SBCLK rising edge to 50% of SDOUT, IOVDD=1.8V | 13 | ns | ||
| td(SBCLK-SDOUT) | SBCLK to SDOUT delay : 10% of SBCLK falling edge or 90% of SBCLK rising edge to 50% of SDOUT, IOVDD=1.2V | 18 | ns | ||
| tr(SBCLK) | SBCLK rise time : 10 % - 90 % | 0.15 / fsbclk | ns | ||
| tf(SBCLK) | SBCLK fall time : 90 % - 10 % | 0.15 / fsbclk | ns | ||