SLASFM6 October 2026 TAS2573
ADVANCE INFORMATION
TAS2573 uses a Y-bridge output stage for switching the class-D output PWM voltage between the VDD and PVDD supply. When the feature is enabled using EN_Y_BRIDGE_MODE set to high, the device will automatically select the output voltage required to switch the output PWM. When the signal level is low, the output will switch at VDD to enable higher system-level efficiency by reducing the class-D output switching voltage. When the signal level is high, the output switches on the PVDD voltage rail set by the integrated Boost, or external PVDD in the external PVDD mode of operation.
The device monitors the input audio signal level against the programmed Y-bridge mode threshold configured by VDD_MODE_THR_LVL[23:0] register. When the audio signal falls below the threshold, an internal hysteresis timer is enabled. If the signal level remains below the configured YBRIDGE_HYST_TIMER[1:0] for the entire duration of the selected time, the device enters into the lower voltage VDD supply-based PWM switching mode.
When the signal level increases above the VDD_MODE_THR_LVL[23:0] plus VDD_MODE_HYST[23:0], the device starts switching the output PWM signal on PVDD supply without introducing any signal clipping.
The VDD_MODE_THR_LVL[23:0] and VDD_MODE_HYST[23:0] registers can be configured using the PPC3 Software Section 6.4.1.
| YBRIDGE_HYST_TIMER[1:0] | Configuration |
|---|---|
| 00 | 100 us |
| 01 (default) | 500 us |
| 10 | 5ms |
| 11 | 50ms |
| EN_Y_BRIDGE_MODE | Configuration |
|---|---|
| 0 | Y-bridge mode is disabled |
| 1 (default) | Y-bridge mode is enabled |