SLASFM6 October 2026 TAS2573
ADVANCE INFORMATION
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VBAT | Battery Supply (1S mode and external PVDD mode of operation) | 2.5 | 3.6 | 5.5 | V |
| VBAT | Battery Supply (2S mode of operation, Low volt battery mode of operatoin) | 3 | 3.6 | 5.5 | V |
| VBAT_SNS | Battery Sense pin voltage | 2.0 | 10 | V | |
| VBAT_LV | Battery Voltage in Low volt battery mode of operation (connected to SW pin through inductor) | 2.0 | 3.6 | 5.5 | V |
| VBAT2S | 2Series Cell Battery Voltage (connected to SW pin through inductor) | 4.7 | 7.2 | 10 | V |
| VPVDD | Amplifier supply - External PVDD Mode | VBAT | 12 | 14 | V |
| VVDD | Supply Voltage | 1.65 | 1.8 | 1.95 | V |
| VIOVDD | IO Supply Voltage 1.8V | 1.62 | 1.8 | 1.98 | V |
| VIOVDD | IO Supply Voltage 1.2V | 1.08 | 1.2 | 1.32 | V |
| RSPK | Speaker resistance | 3.2 | 8 | 38.4 | Ω |
| LSPK | Speaker inductance | 5 | 33 | 100 | µH |
| TA | Ambient temperature | –40 | 85 | °C | |
| TJ | Junction temperature | –40 | 150 | °C | |