SLASFM6 October 2026 TAS2573
ADVANCE INFORMATION

| Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PTAS2573YCFR | WCSP | YCF | 48 | 12000 | 330 | 12.4 | 2.36 | 3.30 | 0.60 | 4 | 12 | Q2 |

| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| PTAS2573YCFR | WCSP | YCF | 48 | 12000 | 360 | 360 | 36 |