Use wide traces for signals that carry high
current and avoid VIAs wherever possible. If VIAs
can't be avoided, multiple VIAs must be added to
enable low parasitic inductance and high current
capability. These include traces for PVDD, VBAT,
VDD, PGND, BGND, GND, OUT_P and OUT_N.
PGND and BGND signals must be directly connected
and shorted to the ground plane of board to minimize
parasitic inductance. Common inductance between
ground pins (for example GND and PGND or GND and
BGND common routing) before connecting to ground
plane must be avoided.
The coupling between high switching signal traces
like OUT_P, OUT_N, SW, VSNS_P and VSNS_N must be
avoided from sensitive low voltage signals.
Minimize capacitance between high switching lines
like OUT_P, OUT_N, SW, VSNS_P and VSNS_N to
ground/static nodes. Larger capacitance results in
efficiency drop. Coupling between OUT_P and OUT_N
also causes degraded efficiency.
VBAT routing to the boost inductor and the device
VBAT pin must be star connected to the common VBAT
supply plane. Maintain the decoupling capacitor C4
is placed close to the device and decoupling
capacitor C5 is placed close to the inductor.
If VBAT_SNS pin is used, connection must be star
connected to the supply plane or as close to the
battery as possible. Avoid connecting VBAT_SNS pin
close to boost inductor VBAT connection.
Place the boost inductor between VBAT and SW
close to the device terminal with no VIAs between
device terminal and the inductor. VBAT routing to
the boost inductor must be routed with minimal
routing resistance to achieve best performance from
device.
Decoupling capacitors must be placed close to the
device. Smallest possible package size is
recommended for the decaps to achieve best
performance from device. DREG, VDD, IOVDD, VBAT (C4
cap), PVDD low ESL (C6 cap) are recommended to be
0201 case size or lower. VIAs between decapitators
and device pins must be avoided, or multiple VIAs
added to minimize parasitic inductance.
All decoupling capacitor's ground terminal must
be strongly connected to the ground plane with
multiple ground VIAs. The ground routing loop
between the cap ground and the device ground pins
must be minimized.
For VDD Y-bridge functionality, the routing from
the host PMIC to the device VDD must be wide supply
plane trace with minimal routing parasitic
inductance.
For the capacitor between GREG-PVDD (C9 cap),
PVDD side of capacitor must not be connected
directly to the PVDD decoupling capacitors (C6, C7
and C8), and must be connected as close as possible
to the device PVDD pin.
In external PVDD mode of operation, SW pin must
be left floating and not connected to any supply or
ground signals.