SLASFM6 October 2026 TAS2573
ADVANCE INFORMATION
TAS2573 has multiple power-saving modes of operation designed to achieve the highest system level efficiency under all operating conditions. The device transitions from one mode to the next based on the configured mode and the signal condition. The transitions from one mode to another are automatic and designed to maintain high-performance audio levels during the transition of the modes.
EFFICIENCY_MODE[1:0] register allows for configuration of the Music efficiency and Noise gate modes of operation
| EFFICIENCY_MODE[1:0] | Configuration |
|---|---|
| 00 | Music Efficiency & Noise gate mode disabled |
| 01 | Noise gate mode only |
| 10 | Music Efficiency mode only |
| 11 (default) | Music Efficiency & Noise gate mode both enabled |