SLASFM6 October   2026 TAS2573

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Timing Diagrams
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Device Functional Modes
      1. 6.3.1 Operational Modes
        1. 6.3.1.1 Hardware Shutdown
        2. 6.3.1.2 Software Power Modes Control and Software Reset
        3. 6.3.1.3 Efficiency and power saving modes
          1. 6.3.1.3.1 Noise Gate
          2. 6.3.1.3.2 Music Efficiency Mode
          3. 6.3.1.3.3 VDD Y-bridge
          4. 6.3.1.3.4 Class-H Boost
        4. 6.3.1.4 2S Battery Mode
        5. 6.3.1.5 Low voltage battery mode
        6. 6.3.1.6 External PVDD Mode
      2. 6.3.2 Faults and Status
        1. 6.3.2.1 Interrupt generation and clearing
    4. 6.4 Feature Description
      1. 6.4.1 PurePathâ„¢ Console 3 Software
      2. 6.4.2 Playback Signal Path
        1. 6.4.2.1 Digital Signal Processor
          1. 6.4.2.1.1 Algorithm Blocks
          2. 6.4.2.1.2 Algorithm Features
          3. 6.4.2.1.3 Factory Calibration
        2. 6.4.2.2 Digital Volume Control and Amplifier Output Level
        3. 6.4.2.3 High Pass Filter
        4. 6.4.2.4 Class-D Amplifier
        5. 6.4.2.5 Supply Tracking Limiters with Brown Out Prevention
          1. 6.4.2.5.1 Voltage Limiter and Clipping protection
        6. 6.4.2.6 Tone Generator
      3. 6.4.3 Digital Audio Serial Interface
      4. 6.4.4 Boost
      5. 6.4.5 Speaker current and voltage (IV) sensing
      6. 6.4.6 Supply Voltage Monitors
      7. 6.4.7 Thermal Protection
      8. 6.4.8 Clocks and PLL
        1. 6.4.8.1 Auto clock based wakeup and clock errors
      9. 6.4.9 Digital IO pins
    5. 6.5 Programming
      1. 6.5.1 I2C Control Interface
      2. 6.5.2 I2C Address Selection
      3. 6.5.3 General I2C Operation
      4. 6.5.4 I2C Single-Byte and Multiple-Byte Transfers
      5. 6.5.5 I2C Single-Byte Write
      6. 6.5.6 I2C Multiple-Byte Write
      7. 6.5.7 I2C Single-Byte Read
      8. 6.5.8 I2C Multiple-Byte Read
  8. 7 Register Maps
    1. 7.1 PAGE_0 Registers
    2. 7.2 PAGE_1 Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Mono/Stereo Configuration
        2. 8.2.2.2 Boost Converter Passive Devices
        3. 8.2.2.3 EMI Passive Devices
        4. 8.2.2.4 Miscellaneous Passive Devices
      3. 8.2.3 Application Performance Plots
      4. 8.2.4 What to Do and What Not to Do
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Revision History
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Package Option Addendum
    2. 11.2 Tape and Reel Information
Noise Gate

When the Noise gate feature is enabled, the device automatically detects periods of silence during active playback mode and reduces the idle channel power consumption significantly to extend the battery life. This feature is useful for signals playback having long periods of silence, eg voice calls, movie tracks, etc.

The device monitors the input audio signal level against the programmed Noise gate threshold configured by the NG_TH_LVL[2:0] register. When the audio signal falls below the threshold, an internal Hysteresis timer is enabled. If the signal level remains below the configured NG_TH_LVL[2:0] for the entire duration of the NG_HYST_TIMER[1:0], the device enters into the Noise gate mode and reduces the idle channel power consumption. In the Noise gate mode of operation, the high switching blocks like class-D PWM output are turned OFF and outputs are pulled low. The output impedance of class-D can be controlled when the Noise gate mode is active using the CLASSD_HIZ_MODE register. While the Noise gate mode is active, class-D outputs are not switching and the device does not produce any audio output signal. When the device is in Noise gate mode, the NG_STATUS bit is set as high and when the device comes out of noise gate mode, the status bit is set to low.

When the signal level increases above the NG_TH_LVL[1:0], the device automatically wakes up the blocks in low IQ mode and starts playing out the audio input signals. The wake up from Noise gate maintains the signal fidelity by buffering the input signal data during the transition time from noise gate mode to active playback mode. The device does not lose any audio input samples while transitioning from noise gate to active playback.

The transition into noise gate mode and recovery out of noise gate mode is designed to be click and pop-free by following the proper shutdown and power up sequencing.

Table 6-4 Noise gate threshold
NG_TH_LVL[2:0]Configuration
000-85 dBFs
001-90 dBFs
010-95 dBFs
011-100 dBFs
100 (default)-105 dBFs
101-110 dBFs
110-115 dBFs
111-120 dBFs

Table 6-5 Noise gate hysteresis timer
NG_HYST_TIMER[1:0]Configuration
0010ms
01 (default)50ms
10100ms
111000ms