SLUSG35 August 2026 TPS12S24F-Q1
ADVANCE INFORMATION
The TPS12SxxF-Q1 device provide a function to quickly disable output channel x in tOFF_OUT_DIS if the OUT_DISx pin goes high. The output disable (OUT_DIS) function is used to turn off an output quickly due to an emergency situation where the output needs to be quickly turned OFF.
This OUT_DIS function will be multiplexed with the Direct Input (DI) function on a per channel basis. If DI_OUT_DIS_FN_CHx is set to '1' in the DIAG_CONFIG_CHx register, the DIx/OUT_DISx pin will be configured as a OUT_DIS for that channel. The masking time can be programmed using CONFIG_DI_MASK[1:0] bits in case there are any ground bounce issues in the device.
The table below shows the GATEx state based on the different pin and register configurations for the OUT_DIS function (OUT_DIS Logic Table when DI_OUT_DIS_FN_CHx = '1').
|
DI_OUT_DIS_FN_CHx |
OUT_DISx |
LHI |
GATEx - SRCx Voltage |
|---|---|---|---|
|
1 |
Low |
Low |
Follow CHx_ON |
|
Low |
High |
Follow CHx_LH_IN |
|
|
High |
Low |
Low |
|
|
High |
High |
Low |
If the OUT_DISx pin is high with the output channel off and the OUT_DISx pin is then asserted low, the output channel will follow either the CHx_ON bit if in ACTIVE mode or follow the CHx_LH_IN bits in the LIMPHOME mode. In this scenario, the channel will go through the inrush period based on CAP_CHRG_CHx bits if the CHx_ON bit or the CHx_LH_IN bits are configured for the channel to be enabled.