SLUSG35 August 2026 TPS12S24F-Q1
ADVANCE INFORMATION
The drain to source voltage of activated channel(s) is continuously monitored which can also be used for VDS based short-circuit protection (SCP). The VDS based SCP protection is available in both the direction and can be enabled using VDS_PROT_EN_CHx bit along with threshold setting using combination of VDS_OVP_SET_CHx and VDS_GAIN_CHx bits. A configurable filter time set using VDS_OVP_MASK_CHx is provided for each channel independently to set masking or deglitch time in order to avoid false trip due to noisy signal measurement. Figure 7-16 shows application circuit with VDS based SCP protection without current sense resistor (RSNSx) leading to system level size and cost reduction.
With GATEx tunred on by CHx_ON bit, first VGS of external FET is sensed by monitoring the voltage across GATEx to SRCx pins. Once GATEx to SRCx voltage raises above VCHx(GATE_GOOD) (7.5V typical) threshold which ensures that the external FET is enhanced, then the VDS based protection is activated.
Table 7-2 shows threshold setting for VDS based SCP protection based on combination of VDS_OVP_SET_CHx and VDS_GAIN_CHx[1:0] bits.
VDS_OVP_SET_CHx[4:0] | VDS OVP THRESHOLD (mV) | ||
|---|---|---|---|
VDS_GAIN_CHx[1:0] = | '01' | '10' | '11' |
0 | 300 | 56 | 15 |
1 | 340 | 64 | 17 |
2 | 380 | 72 | 19 |
3 | 425 | 80 | 21 |
4 | 465 | 87.5 | 24 |
5 | 510 | 95 | 26 |
6 | 550 | 105 | 28 |
7 | 590 | 110 | 30 |
8 | 635 | 120 | 32 |
9 | 675 | 126.5 | 34 |
10 | 715 | 135 | 36 |
11 | 760 | 142.5 | 38 |
12 | 800 | 150 | 40 |
13 | 840 | 158 | 42 |
14 | 880 | 165 | 44 |
15 | 925 | 175 | 46 |
16 | 965 | 182 | 48 |
17 | 1010 | 190 | 50 |
18 | 1050 | 197 | 52 |
19 | 1090 | 205 | 54 |
20 | 1130 | 212.5 | 56 |
21 | 1175 | 220 | 58 |
22 | 1215 | 230 | 61 |
23 | 1260 | 236 | 63 |
24 | 1300 | 245 | 65 |
25 | 1340 | 252 | 67 |
26 | 1385 | 260 | 69 |
27 | Reserved | 267.5 | 71 |
28 | Reserved | 275 | 73.5 |
29 | Reserved | 283 | 75 |
30 | Reserved | 290 | 77.5 |
31 | Reserved | 300 | 80 |