SLUSG35 August 2026 TPS12S24F-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITION/EXPLANATION | OBSERVATION IN PRE-PRODUCTION SILICON | EXPECTED BEHAVIOR. TO BE FIXED IN PRODUCTION SILICON |
|---|---|---|---|
Current sense Accuracy | VSNSx = 6mV, GAINx setting = 50V/V | VIMONx pin voltage = 243.5mV ISNS register value: ADC_RESULT_CHx_I = 87 ISNS accuracy is 12% | VIMONx pin voltage = 275mV ISNS register value: ADC_RESULT_CHx_I = 101 ISNS digital sense accuracy should be (7%) . I2T accuracy directly impact by ISNS accuracy. |
SCP in LPM | Output Short to ground in LPM. Bypass FET turn off instantly and main FET turn on | LPM bypass FET Thermal shutdown bit goes ‘1’ LPM_HS_CHx bit remains ‘0’ | LPM bypass FET Thermal shutdown remains ‘0’ LPM_HS_CHx bit should go to ‘1’ Functionality is working but wrong indication |
WAKE Indication | • | Gate going high within 7.5us after loadwakeup detection but FLT/WAKE pin goes low after 50usec | FLT/WAKE pin goes low after 5usec. No major impact at system level |
GLOBAL_ERR_FLT register read | Observed only after LPM Exit Working normally in active mode | VBB_UV_WRN = ‘1’ GLOBAL_ERR = ‘1’ | VBB_UV_WRN = ‘0’ GLOBAL_ERR = ‘0’ No major impact at system level. |
SDO pin state | CSn pulled low to high | SDO retains LSB of last data value. Cannot support parallel SPI interface. | SDO should be tri-state when CSn is pulled low to high. |
GND Loss Detection | Device GND floating or high slew rate transient (10V/us) lifting GND pin >2V threshold | Gate turns off. Digital gets stuck (SPI Write does not work) because internal oscillator is susceptible to high slew rate on GND which can happen due to poor grounding or hot-swapping | The GATEx should turn off. GATEx should turn on automatically when GND is restored and SPI Write/Read works normally. |
Charge pump UVLO | CPUVLO falling threshold | 8V. Device may detect CPUVLO during FET turn off if CBSTx is not sized properly. | Should be 6.5V. Use CBST > 10 x [Ciss (external FET) + CGATEx] |
FET Short BIST | Run FET short BIST on CH1 and CH2 | FET Short BIST indication works only for CH2. | FET Short BIST indication should works for CH1 and CH2. |