SLUSG35 August 2026 TPS12S24F-Q1
ADVANCE INFORMATION
The TPS12SxxF-Q1 senses external FET temperature via NTC resistor and provides a temperature measurement for each of the power MOSFETs through the 10-bit ADC. The FET temperature sense function is disabled by default. To enable the FET temperature sense function for each channel it needs to be globally enabled in the ADC_CONFIG register through the ADC_TSNS_DIS bit.The conversion equation for the FET temperature measurement is detailed in equation. The ADC measurement result will be available in the ADC_RESULT_CHx_T register. The TSNS_RDY_CHx bit is set to 1 if a new ADC conversion result exists since the register was last read.
where
V(REF_TMP) = 50mV
Inegrated RTSNSx = 45kΩ for standard 10kΩ NTC and 90kΩ for standard 47kΩ NTC
The recommended RTMPx = 700Ω for standard 10kΩ NTC and 1500Ω for standard 47kΩ NTC