SLUUDM5 March 2026 MSPM0G1507 , MSPM0G1519 , MSPM0G3507 , MSPM0G3519
The default pin configurations for SPI connections are shown in the following table. Some motor drivers include an optional SPI that is used for configuring control registers and reading status registers for fault diagnosis. Through SPI communication, users can:
| MSPM0 Pin | MSPM0 Function | DRV Pin Connection | DRV Function |
|---|---|---|---|
| SPIx_CSy | SPI chip select (y = 0,1,2,3) | nSCS | SPI chip select |
| SPIx_SCK | SPI bus clock | SCLK | SPI bus clock |
| SPIx_POCI | SPI peripheral out controller in | SDO | SPI data out |
| SPIx_PICO | SPI peripheral in controller out | SDI | SPI data in |