SLUUDM5 March 2026 MSPM0G1507 , MSPM0G1519 , MSPM0G3507 , MSPM0G3519
MTPA (Maximum Torque Per Ampere) control within Field-Oriented Control (FOC) is an advanced strategy for salient pole motors. MTPA optimizes current injections to produce the most torque with the least input current to maximize motor control efficiency. Users can configure the saliency of the motor as non-zero value as detailed in saliency parameter description (Section 7.2.3).
This feature can be enabled by setting pUserInputRegs->fieldCtrl.b.mtpaEnable to 1b.