SLUUDM5 March 2026 MSPM0G1507 , MSPM0G1519 , MSPM0G3507 , MSPM0G3519
Typically, a motor driver drives an active-low open-drain fault pin (nFAULT) when there is a detected fault in the system. Examples are MOSFET overcurrent, gate drive, or power supply-related faults connections in the driver.
MSPM0 MCUs can detect the fault input with dedicated hardware paths to directly disable PWM output and provide low latency and response times compared to GPIO interrupt solution. See Section 4.3 if required to modify the fault pin.
The following table shows the default pin configurations for fault detection.
| MSPM0 Pin | MSPM0 Function | DRV8323 Pin Connection | DRV8323 Function |
|---|---|---|---|
| TIMA_FAL2 | TIMA fault handling input 2 | nFAULT | Open-drain, active-low fault pin |