SLUUDM5 March 2026 MSPM0G1507 , MSPM0G1519 , MSPM0G3507 , MSPM0G3519
For the case that users change different PWM fault pins in hardware, users can just modify the PINMUX selection of the TIMA0fault pin in SysConfig tools, as shown in Figure 8-13.
If the hardware circuit does not support FAULT protection, unselect 'Enable Fault Handler' to disable it. Incorrect FAULT signal (floating, or low pulse) might triger HV_DIE fault when spin the motor.