SLUUDM5 March 2026 MSPM0G1507 , MSPM0G1519 , MSPM0G3507 , MSPM0G3519
In closed loop operation, the motor angle and electrical speed are estimated using the back-EMF observer. The speed and current regulation are achieved using PI control loop. To improve efficiency, the direct axis current is set to zero (Id_ref = 0), which will ensure that stator and rotor field are orthogonal (90 degrees out of phase) to each other.
To spin motor stably in closed loop mode, users should keep a sufficient speed for the back-EMF observer to estimate the angle and speed of the motor. Recommend keeping larger than 15% of the rated motor speed for closed loop operation.