SLUUDM5 March 2026 MSPM0G1507 , MSPM0G1519 , MSPM0G3507 , MSPM0G3519
In applications similar to home appliances, mechanical sensor adds to cost, reliability and maintenance. In general, Sensorless based rotor position estimation methods are employed to efficiently drive the motor in applications where ultralow speed operation is not a requirement.
To detect the rotor position in sensorless methods, BEMF of the motor is estimated through various methods and there by the rotor speed and angle are approximated. The sliding mode observer (SMO) is commonly utilized due to its various attractive features including reliability, desired performance, and robustness against system parameter variations.
The Finite Difference BEMF Estimation (FD-BEMF) method is also applied to observe the rotor position (Universal FOC only). The FD-BEMF is simple equation based BEMF estimation without sliding mode controller and filter for BEMF, this eliminates the Kslide tuning and filter tuing but BEMF is prone to noise and can create stability issues.
Estimated BEMF from both of the methods is used for rotor position tracking using a PLL method, are shown in Figure 2-4.