SNAU308A November   2024  – May 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Evaluation Setup Requirement
      2. 2.1.2 Connection Diagram
    2. 2.2 Jumper Information
    3. 2.3 Power Requirements
    4. 2.4 Reference Clock
    5. 2.5 Output Connections
    6. 2.6 Test Points
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
    3. 3.3 USB2ANY Interface
  10. 4Implementation Results
    1. 4.1 Evaluation Setup
    2. 4.2 Performance Data and Results
      1. 4.2.1 RF Output
      2. 4.2.2 VCO Calibration
        1. 4.2.2.1 No Assist Operation
        2. 4.2.2.2 Full Assist Operation
      3. 4.2.3 SYSREF
        1. 4.2.3.1 SYSREF Clock Generation
        2. 4.2.3.2 SYSREF Pulse Generation
        3. 4.2.3.3 SYSREF Repeater Mode
      4. 4.2.4 Phase Adjustment
      5. 4.2.5 Phase Synchronization
        1. 4.2.5.1 Category 1b and Category 2 SYNC
        2. 4.2.5.2 Category 3 SYNC
      6. 4.2.6 Pin Mode
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Debug Information
    2. 6.2 Trademarks
  13. 7Revision History

Description

LMX2624SPEVM, LMX2695SEPEVM or LMX2824EPEVM is used to evaluate the performance of the LMX2624-SP, LMX2695-SEP or LMX2824-EP device. These devices are high reliability grade RF synthesizers in 10mm × 10mm 64-pin plastic package. These devices are able to generate continuous wave signals up to 28GHz. These evaluation modules provide all the hardware interface to enable users to quickly evaluate and develop with these RF synthesizers.