SNAU308A November 2024 – May 2025
When LDO is bypassed (EVM default configuration). Apply 3.3V to VCCIN SMA connector. Acceptable supply voltage range is 3.2V to 3.4V.
When using the LDO, apply 3.6V to 4V to VCCIN SMA connector. For LMX2624SPEVM and LMX2695SEPEVM, apply additional 5V to VBIAS SMA connector.
The board can draw up to 1A during operation, so the resistance of the power cable is matter.